HUBBELL
Image of 2717513002 Corona Ring

Corona Ring

Brand: OHIO BRASS

Catalog ID: 2717513002

Corona ring for line end at 500 kV.

These corona rings mount to polymer transmission insulators to mitigate the effect of corona.

For use with 7/8" diameter rod.

General

Catalog Number

2717513002

EU RoHS Indicator

Contact Manufacturer

Material Type

Non-Standard

UPC

096359262008

Dimensions

Weight

4.44 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Standard Package

1