HUBBELL
Image of 2717613002 Corona Ring

Corona Ring

Brand: OHIO BRASS

Catalog ID: 2717613002

Corona ring for line end at 230 kV and ground end at 500 kV.

These corona rings mount to polymer transmission insulators to mitigate the effect of corona.

For use with 7/8" diameter rod.

General

Catalog Number

2717613002

EU RoHS Indicator

Contact Manufacturer

Material Type

Non-Standard

UPC

096359262022

Dimensions

Weight

2.21 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Pallet Quantity

284

Standard Package

1