HUBBELL
Image of 2717613003 Corona Ring

Corona Ring

Brand: OHIO BRASS

Catalog ID: 2717613003

Corona ring for line end at 230 kV and ground end at 500 kV.

These corona rings mount to polymer transmission insulators to mitigate the effect of corona.

For use with 1.25" diameter rod.

General

Catalog Number

2717613003

Material Type

Non-Standard

UPC

096359628255

Dimensions

Weight

2.45 lb

Logistics

Standard Package

1