HUBBELL
Image of 2721273001 Corona Ring

Corona Ring

Brand: OHIO BRASS

Catalog ID: 2721273001

Corona ring for line end at 230 kV and greater.

These corona rings mount to polymer transmission insulators to mitigate the effect of corona.

For use with 2.5" diameter rod.

Product details

General

Accessory Type

Corona Ring

Catalog Number

2721273001

EU RoHS Indicator

Contact Manufacturer

UPC

096359262077

Dimensions

Weight

3.33 lb

Logistics

Standard Package

1

Resources and downloads

Specifications