HUBBELL
Image of 210-002 Corridor Telephone, Keypad, Div. 2 Approved (Model 210-002)
Image of 210-002 Corridor Telephone, Keypad, Div. 2 Approved (Model 210-002)
Image of 210-002 Corridor Telephone, Keypad, Div. 2 Approved (Model 210-002)
Image of 210-002 Corridor Telephone, Keypad, Div. 2 Approved (Model 210-002)

Corridor Telephone, Keypad, Div. 2 Approved (Model 210-002)

Brand:

Austdac

Catalog ID:

210-002

The corridor telephone offers standard line-powered telephone operation in a rugged, stainless steel package. Its volume-control handset includes a 29-inch, swivel armored cord and the microphone and earpiece are non-accessible. The 210-002 projects less than 4-inches from the mounting surface making it ADA-compliant for corridor installation.

  • Surface-Mount design for Indoor Use
  • Standard Telephone Operation
  • Braille Chrome-plated Keypad
  • Brushed Stainless Steel Housing
  • Front Panel Pushbutton Volume Control
  • Handset with Noise-cancelling Microphone, Hearing Aid-compatible Receiver, and 12-inch Armored Cord with Anchored Lanyard

Product details

General

Application

Corridor Installations

Catalog Number

210-002

Color

Silver

Connectivity Options

Analog

Mount location

Surface-Mount

Operating Temperature

-40º F to +140º F (-40º C to +60º C)

Output Level Ringer

90 dBA @ 2 ft.

Signal Type

Analog

Specifications

UL/IC/FCC

Type

Keypad

Weather Rating

Indoor

Dimensions

Dimensions

3.27 in x 5.5 in x 10.0 in

Height

10 in

Length

3.27 in

Weight

5.5 lb

Width

5.5 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/IC/FCC

Hazardous Rating(s)

Class I, Division 2, Groups A, B, C, D

Resources and downloads