



Brand: ANDERSON
Catalog ID: WC3020
Catalog Number
WC3020
Material
Aluminum
Material Type
Non-Standard
Product Type
Straight
Type
Tube to Tube Couplers
UPC
096359492924
Base Hole Spacing
0 in
Weight
2.94 lb
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Type
Aluminum Bus
Buy America(n) Qualified
Contact Manufacturer