
Brand: ANDERSON
Catalog ID: STTH4040
Bronze alloy, heavy duty coupler for connecting copper tubular bus.
Bolt Installation Torque (Recommended)
660 in-lbs
Catalog Number
STTH4040
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Type
Tube to Tube Couplers
UPC
096359327097
Base Hole Spacing
0 in
Diameter - Clamping Hardware
0.625 in
Weight
24.5 lb
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Type
Copper Bus
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
660 in-lbs