HUBBELL
Image of C10242402A009 Cover, FRP, Tier 8, 24"x24"
*Representative image
Image of C10242402A009 Cover, FRP, Tier 8, 24"x24"
play
In Depth: ANSI vs AASHTO - Hubbell
play
PenCell® Enclosures
+5
Hubbell Power Systems How to Install Large Enclosures

Cover, FRP, Tier 8, 24"x24"

Brand: Quazite

Catalog ID: C10242402A009

Quazite® FRP ANSI/SCTE 77 certified enclosure covers feature a strong and durable polymer concrete ring and cover in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

General

Catalog Number

C10242402A009

EU RoHS Indicator

Insulated?

No

Load Rating (ANSI Tier)

T5

Material

Polymer Concrete

QuaziteFRP

Yes

UPC

662037181611

Dimensions

Dimensions

24 in x 24 in x 2 in

Height

2 in

Length

24 in

Weight

73.5 lb

Width

24 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Force Related

Load Rating (ANSI Tier)

T5