HUBBELL
Image of CP29A29ASG CP29A29ASG, Aluminum Alloy Connector for Tap or Parallel Connections
Image of CP29A29ASG CP29A29ASG, Aluminum Alloy Connector for Tap or Parallel Connections

CP29A29ASG, Aluminum Alloy Connector for Tap or Parallel Connections

Brand:

Burndy

Catalog ID:

CP29A29ASG

  • Cast Aluminum Parallel Groove Clamp with Aluminum Hardware
  • Recommended for tap or parallel connections
  • High strength, high conductivity
  • Long contact surface for exccellent contact and full conductivity
  • PENETROXâ„¢ joint compound recommended for all combinations

Product details

General

Catalog Number

CP29A29ASG

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810474303

UPC 12 Digit

7818104743033

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads