HUBBELL
Image of PG44 CROSSARM GRID GAIN, 4in WIDE x 4in TALL
Image of PG44 CROSSARM GRID GAIN, 4in WIDE x 4in TALL

CROSSARM GRID GAIN, 4in WIDE x 4in TALL

Brand: Chance

Catalog ID: PG44

Crossarm grid gains eliminate the need of cutting a gain into the pole. Provides stability for crossarms.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Single sided spurs
  • For use with 7/8" maximum sized bolt
  • Fits pole diamters of 6" to 11"
  • Ductile iron per ASTM A-536
  • Galvanized per ASTM A-153
  • RUS listed, bi - Gain, pole

Product details

General

Catalog Number

PG44

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Style

Flat, Smooth

Type

Gain

UPC

096359050025

Dimensions

Dimensions

4.000 in x 4.000 in x 1.000 in

Distance From Pole

N/A

Height

1 in

Length

4 in

Weight

1.3 lb

Width

4 in

Certifications And Compliance

RUS Listed Reference

bi - Gain, pole

Logistics

Pallet Quantity

1440

Resources and downloads

Specifications

Sales Drawings