HUBBELL
CROSSARM INSULATOR PIN with 1in NYLON THREAD, 5in SHAFT LENGTH and 3/4in x 6-1/2in SHANK
Image of 4705P CROSSARM INSULATOR PIN with 1in NYLON THREAD, 5in SHAFT LENGTH and 3/4in x 6-1/2in SHANK
Image of 4705P CROSSARM INSULATOR PIN with 1in NYLON THREAD, 5in SHAFT LENGTH and 3/4in x 6-1/2in SHANK

CROSSARM INSULATOR PIN with 1in NYLON THREAD, 5in SHAFT LENGTH and 3/4in x 6-1/2in SHANK

Brand: Chance

Catalog ID: 4705P

Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing link for included hardware.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Cantilever load rating is 2,500 lbs. based on ANSI/IEEE 10 degree deflection criterea
  • Minimum thread length of shank is 2-1/2"
  • Galvanized steel per ASTM A-153

General

Catalog Number

4705P

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Material

Steel

Type

Pins

UPC

096359406860

Dimensions

Dimensions

13.5 in x 2.625 in x 2.625 in

Distance From Pole

N/A

Height

2.625 in

Length

13.5 in

Length Threaded Area

2.5

Weight

2.91 lb

Width

2.625 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Pallet Quantity

600