HUBBELL
Image of PSC2060725 CROSSARM MOUNTED, CUTOUT/ARRESTER BRACKET, 7in EXTENSION

CROSSARM MOUNTED, CUTOUT/ARRESTER BRACKET, 7in EXTENSION

Brand: Chance

Catalog ID: PSC2060725

Crossarm mounted bracket for mounting a single cutout, arrester or cable terminator.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes one 1/2" x 1-1/2" captive carriage bolt with hex nut, tooth washer and single coil lockwasher
  • Includes back strap and two 3/8" x 6" bolts for crossarm attachment
  • Galvanized steel per ASTM A-153

General

Catalog Number

PSC2060725

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Crossarm Mounted

UPC

096359466475

Dimensions

Dimensions

11.000 in x 8.500 in x 2.000 in

Distance From Pole

N/A

Height

2 in

Length

11 in

Weight

4.49 lb

Width

8.5 in

Logistics

Carton Quantity

10

Pallet Quantity

320