HUBBELL
Image of CSB097900SR1 CSB097900SR1, Cold Shrink Splice Kit, Black, Conductor Range: 500-800 kcmil
Image of CSB097900SR1 CSB097900SR1, Cold Shrink Splice Kit, Black, Conductor Range: 500-800 kcmil

CSB097900SR1, Cold Shrink Splice Kit, Black, Conductor Range: 500-800 kcmil

Brand:

Burndy

Catalog ID:

CSB097900SR1

  • Easy, safe installation
  • Suitable for a wide range of cable sizes
  • UV resistance, thermal stability
  • No special tools or training required
  • Forms a moisture proof seal
  • Superior, time-saving insulation technology
  • Indoor and outdoor applications

Product details

General

Catalog Number

CSB097900SR1

Connector Type

SEAL SPLICE KITS

EU RoHS Indicator

Yes

Material

RUBBER

UPC

621945441972

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor Size

500kcmil - 800kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1