HUBBELL
Image of CSB125900SR1 CSB125900SR1, Cold Shrink Splice Kit, Black, Conductor Range: 900-1000 kcmil
Image of CSB125900SR1 CSB125900SR1, Cold Shrink Splice Kit, Black, Conductor Range: 900-1000 kcmil

CSB125900SR1, Cold Shrink Splice Kit, Black, Conductor Range: 900-1000 kcmil

Brand:

Burndy

Catalog ID:

CSB125900SR1

  • Easy, safe installation
  • Suitable for a wide range of cable sizes
  • UV resistance, thermal stability
  • No special tools or training required
  • Forms a moisture proof seal
  • Superior, time-saving insulation technology
  • Indoor and outdoor applications

Product details

General

Catalog Number

CSB125900SR1

Connector Type

SEAL SPLICE KITS

Material

RUBBER

UPC

621945441996

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor Size

900kcmil - 1000kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1