HUBBELL
Image of CT110325SSBC0 CT110325SSBC0, Nylon Cable Tie, 110 lb Tensile Strength, Stainless Steel Barb, 3.15" Bundle, Black
Image of CT110325SSBC0 CT110325SSBC0, Nylon Cable Tie, 110 lb Tensile Strength, Stainless Steel Barb, 3.15" Bundle, Black

CT110325SSBC0, Nylon Cable Tie, 110 lb Tensile Strength, Stainless Steel Barb, 3.15" Bundle, Black

Brand:

Burndy

Catalog ID:

CT110325SSBC0

Nylon 6/6 Standard, Self-locking stainless steel barb, Maximum strength and adjustability for versatility, Chemically resistant to solvents,oils,grease,and diluted acids, Rounded edges and bent tail for easy installation, Safe for air handling spaces

Product details

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT110325SSBC0

Color

Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

110 lb

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAPâ„¢

Type

CT_SSB

UPC

781810564790

Dimensions

Dimension - Bundle Diameter Max inch

3.15

Dimension - L Length Overall mm

300 mm

Dimension - Length Overall inch

11.81 in

Dimension - Width inch

0.28 in

Dimension - Width mm

7 mm

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - cULus

Y

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5000

Minimum Pack Quantity

100