HUBBELL
Image of CT250600Q CT250600Q, Cable Tie, 6.1" Max Bundle, 250 Lb Tensile, Natural
Image of CT250600Q CT250600Q, Cable Tie, 6.1" Max Bundle, 250 Lb Tensile, Natural

CT250600Q, Cable Tie, 6.1" Max Bundle, 250 Lb Tensile, Natural

Brand:

Burndy

Catalog ID:

CT250600Q

Nylon cable ties, Tensile strength-250 Lbs, Color- Natural, 22.80"L, 0.50"W, 06.10" Bundle Dia.

Standard Cable Tie

Product details

General

Catalog Number

CT250600Q

Color

Natural

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

250

Tool Type

Heavy

UPC

781810334164

Dimensions

Dimension - Bundle Diameter Max inch

6.10 in

Dimension - L Length Overall mm

579 mm

Dimension - Length Overall inch

22.80 in

Dimension - Width inch

0.50 in

Dimension - Width mm

13 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

500

Minimum Pack Quantity

500

Packaging Type

Bag

Resources and downloads