HUBBELL
CTB125RA4CUG, Mounting Base, 4-Way, Rubber Adhesive, Natural
Image of CTB125RA4CUG CTB125RA4CUG, Mounting Base, 4-Way, Rubber Adhesive, Natural
Image of CTB125RA4CUG CTB125RA4CUG, Mounting Base, 4-Way, Rubber Adhesive, Natural

CTB125RA4CUG, Mounting Base, 4-Way, Rubber Adhesive, Natural

Brand: Burndy

Catalog ID: CTB125RA4CUG

Universal Grade Cable Tie Mount Base, 1.125 IN L, 1.125 IN W, Number Of Entries: 4-Way,Color: Natural, Mounting: Rubber Adhesive.

  • 4-Way Cable Tie Base
  • Insertion of ties can be made from all sides

General

Application

Used in conjunction with cable ties to stabilize and secure wire bundles, For applications where higher temperatures, certain chemicals or UV radiation are a concern, acrylic adhesive 4-way mounting bases are recommended

Catalog Number

CTB125RA4CUG

Color

Natural

Material

Nylon 6/6

Mounting Method

Rubber adhesive

Product Family

Wire/Cable/Hose Management & Accessories>Cable Tie Bases

Product Type

Mounting Bases

Series

UNIRAP™ Series

Sub Brand

CABLE TIE, UNIRAP

Trade Name

UNIRAP™

Type

Cable Tie Bases

UPC

781810469200

UPC 14 Digit GTIN

00781810469200

Dimensions

Dimension - B Length inch

1.125 in

Dimension - Width inch

1.12 in

Dimensions

1.125 in x 1.125 in x 5.5 in

Height

5.5 in

Length

1.125 in

Package Height

1.5 in

Package Length

10.75 in

Package Weight

0.4 lb

Package Width

5.25 in

Width

1.125 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Mounting Method

Rubber adhesive

Logistics

Carton Quantity

5000

Minimum Pack Quantity

100

Pallet Quantity

99999