HUBBELL
Image of CTB125S4C0 CTB125S4C0, Cable Tie Mounting Base, Screw Mount, Black
Image of CTB125S4C0 CTB125S4C0, Cable Tie Mounting Base, Screw Mount, Black

CTB125S4C0, Cable Tie Mounting Base, Screw Mount, Black

Brand:

Burndy

Catalog ID:

CTB125S4C0

Product details

General

Catalog Number

CTB125S4C0

Color

Black

Material

NYLON 6/6

Mounting Method

#6 screw

UPC

781810335857

Dimensions

Dimension - B Length inch

1 in

Dimension - Width inch

1 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Resources and downloads