HUBBELL
CTSS450700FC304L, 304 SS Tie, 450 Lb, 7" Bundle, Full Coat
Image of CTSS450700FC304L CTSS450700FC304L, 304 SS Tie, 450 Lb, 7" Bundle, Full Coat
Image of CTSS450700FC304L CTSS450700FC304L, 304 SS Tie, 450 Lb, 7" Bundle, Full Coat

CTSS450700FC304L, 304 SS Tie, 450 Lb, 7" Bundle, Full Coat

Brand: Burndy

Catalog ID: CTSS450700FC304L

Fully coated stainless steel cable ties 304 grade, Tensile strength: 450 Lb, 27.56" L, 0.50" W, 7.09" Bundle Dia.

Stainless Steel Cable Tie - Fully Coated

General

Catalog Number

CTSS450700FC304L

Connector Type

FULLY COATED

Material

304 Stainless Steel

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>Fully Coated SS Ties

Product Type

Self Locking Steel Ball

Rating - Minimum Tensile Strength lbs

450

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810647141

UPC 14 Digit GTIN

00781810647141

Dimensions

Dimension - Bundle Diameter Max inch

7.09

Dimension - L Length Overall mm

700 mm

Dimension - Length Overall inch

27.56 in

Dimension - Width inch

0.50 in

Dimension - Width mm

12.7 mm

Length

27.56 in

Package Height

1.25 in

Package Length

32 in

Package Weight

3.36 lb

Package Width

6 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

450

Operational

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Configuration

Connector Type

FULLY COATED

Logistics

Carton Quantity

500

Minimum Pack Quantity

100

Pallet Quantity

22400