

Brand: Killark
Catalog ID: CUPX-9
Threaded hubs (NPT).
Application
To close up a taped hole or hub.
Catalog Number
CUPX-9
Color
Gray
EU RoHS Indicator
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
CUP Series
Temperature Rating
-50°C to +60°C
Type
Square Head Plug
UPC
783936090702
Gross Weight with Packaging
1.88
Hub Size
3-1/2"
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
3, 4
UL File Number
E10514
Temperature Rating
-50°C to +60°C
Carton Quantity
2