HUBBELL
Image of CUW556AE CUW556AE, Deadend Clamp, Aluminum Alloy
Image of CUW556AE CUW556AE, Deadend Clamp, Aluminum Alloy

CUW556AE, Deadend Clamp, Aluminum Alloy

Brand:

Burndy

Catalog ID:

CUW556AE

Product details

General

Catalog Number

CUW556AE

Connector Type

Deadend

Material

Aluminum Alloy

Material - Hardware

Galvanized Steel

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810434550

Dimensions

Dimension - Height fraction

4-1/2 in

Dimension - Height inch

4.5 in

Dimension - Height mm

114.3 mm

Dimension - L Length Overall mm

264 mm

Dimension - Length Overall inch

10.4 in

Dimension - Width fraction

3-65/67 in

Dimension - Width inch

3.97 in

Dimension - Width mm

101 mm

Conductor Related

Conductor - AL Str Size

3/0;4/0;250;266.8;300;336.4;350;397.5;400;450;477;500;550;556.5

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

22