HUBBELL
Image of PSC4012783 DA Bolt Puller

DA Bolt Puller

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4012783

Easily remove DA and other bolts

  • DA Bolt Puller with impact hammer
  • Used to remove bolts with 0.625 in, 0.75 in, and .0875 in (15 mm, 19 mm, and 22 mm) nut or head

General

Catalog Number

PSC4012783

UPC

096359627869

Dimensions

Dimensions

35 in x 6 in x 5 in

Dimensions Metric

88.9 mm x 15.2 mm x 12.7 mm

Height

5 in

Height Metric

12.7 mm

Length

35 in

Length Metric

88.9 mm

Weight

11 lb

Weight Metric

5 kg

Width

6 in

Width Metric

15.2 mm