

Brand: Connector Mfg. Co. (CMC)
Catalog ID: DB-4
DB-4. EPDM Rubber will includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
DB-4
UPC
192663106639
Depth
4.4 in
Height
6.5 in
Package Height
0 in
Package Length
0 in
Package Weight
1.199 lb
Package Width
0 in
Width
8.9 in