HUBBELL
Image of  DBCT - Internally Mounted Dry-Type Bushing CT

DBCT - Internally Mounted Dry-Type Bushing CT

Brand: Meramec

DBCT- Dry Type Bushing Current Transformer - Internally Mounted (protected by an external cover or weather-tight cabinet)

The internally mounted dry-type BCT is designed to be mounted along the ground collar of a high voltage bushing of a power circuit breaker. Its construction provides a low leakage product with extremely high short circuit capabilities. This device can also be installed inside a weather-tight cabinet or inside an MC switchgear compartment.

  • Each unit is customed engineered to fit over any bushing shank
  • Designs can be made to match existing CT characteristics
  • Primary currents greater than 8,000 Amps.
  • Secondary terminals or leads
  • Gapped cores for remanence control and transient response
  • Air core linear couplers
  • Rating Factors: Up to 5.0 @ 55°C Ambient
  • Metering class: 0.15S thru 2.4 / 0.2S thru 5.0
  • Burdens: B0.1 thru B1.8 / 2.5 - 45 VA
  • Available in a variety of winding arrangements: Single Ratio (SR), Dual Ratio (DR) or Multi Ratio (MR)
  • NOTE: Sizes and accuracy class depend on current ratio

General

Application

Relaying and Metering