HUBBELL
Image of 228-02-6672-902 DDA Help Point (SMART analogue), 2 button (faceplate only)
Image of 228-02-6672-902 DDA Help Point (SMART analogue), 2 button (faceplate only)

DDA Help Point (SMART analogue), 2 button (faceplate only)

Brand: Austdac

Catalog ID: 228-02-6672-902

In addition to all the benefits of the VR, this help point incorporates features to assist with special needs. The help point is designed to help you comply with The Equality Act 2010 (EA) and therefore ideal for use in public areas. It is finished in contrasting colours, with a raised 32mm button. Raised text, Braille and inductive loop are standard. The Help Point telephones are vandal and weather resistant, providing hands-free loudspeaking communications for any public area. The internal components are protected by a weather resistant enclosure behind the faceplate.

General

Catalog Number

228-02-6672-902

Color

Yellow

Connectivity Options

SMART Analogue

Material Type

Aluminum

Mount location

Surface-Mount & Flush-Mount

Output Level Ringer

75 dBA @ 2 ft.

Product Family

Help Point (DDA)

Product Type

Hands-free Telephones

Signal Type

Analog

Specifications

CE

Type

Two-Button

UPC

783586261484

Weather Rating

IP65

Dimensions

Dimensions

1.9 in x 7.1 in x 13.9 in

Dimensions - Shipping

14.5 x 9.0 x 5.75

Height

13.9 in

Length

1.9 in

Weight

8.8 lb

Width

7.1 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Weather Rating

IP65

Operational

Connectivity Options

SMART Analogue

Output Level Ringer

75 dBA @ 2 ft.

Storage Temperature Range

-40° C to +70° C

Configuration

Mount location

Surface-Mount & Flush-Mount