Brand: FARGO
Catalog ID: SW7195LBI
For deadending and stress relief of service entrance/drop installations.
Bail Option
Rigid SS
Catalog Number
SW7195LBI
Color Code
Orange
Material
Aluminum Alloy
UPC
096359630319
Dimensions
11.900 in x 2.500 in x 1.100 in
Height
1.1 in
Length
11.9 in
Width
2.5 in
Conductor Diameter - Maximum
0.332
Conductor Diameter - Minimum
0.16
Conductor Diameter Range
0.16 - 0.332
Conductor Type
Bail Option
Rigid SS
Carton Quantity
100
Pallet Quantity
6000