HUBBELL
Deadend, Straight Line. Ductile, Copper, Copperweld, Alumoweld Conductor Range 0.18 - 0.46 in, Fitting: None.
Image of MDE46N Deadend, Straight Line. Ductile, Copper, Copperweld, Alumoweld Conductor Range 0.18 - 0.46 in, Fitting: None.

Deadend, Straight Line. Ductile, Copper, Copperweld, Alumoweld Conductor Range 0.18 - 0.46 in, Fitting: None.

Brand: ANDERSON

Catalog ID: MDE46N

Deadend, Straight Line. Ductile, Copper, Copperweld, Alumoweld Conductor Range 0.18 - 0.46 in, Fitting: None.

For deadending static wires. May be used to deadend copper or Copperweld® phase conductors. Magnetic induction heating will occur.

  • For use with copper and CopperWeld phase conductor
  • Magnetic induction heating will occur
  • For dead ending static wire
  • Add "S" for socket OR "C" for clevis fitting

General

Catalog Number

MDE46N

Fitting Type

None

Material

Ductile Iron; Steel

Material - Body

Ductile Iron

Material - Hardware

Galvanized Steel

Material - Keeper

Ductile Iron

Product Category

Straight Line

Strength Rating - Ultimate Body

6000 lb

Style

MDE

Type

Bolted

U-Bolts

2 in

UPC

096359321927

Dimensions

Clevis Opening

0.75 in

Diameter - Bolt

0.375 in

Diameter - Pin

0.625 in

Length

7.5 in

Weight

2.5 lb

Width

0.75 in

Electrical Ratings

Voltage Application

Standard

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Sparrow-2-6/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18

Conductor Diameter - Maximum

0.46

Conductor Diameter - Minimum

0.18

Conductor Diameter Range

0.18 - 0.46

Force Related

Strength Rating - Ultimate Body

6000 lb

Logistics

Pallet Quantity

540