
Brand: ANDERSON
Catalog ID: ASOD8581N
For distribution and light transmission construction with AAC, AAAC and ACSR conductors. The vertical spring-loaded keeper provides the easiest installation of any current bolted strain clamp.
Catalog Number
ASOD8581N
Fitting Type
None
Material
Aluminum Alloy; Steel
Material - Body
357 T6 Aluminum Alloy
Material - Bolt
Galvanized Steel
Material - Hardware
Galvanized Steel
Material - Keeper
357 T6 Aluminum Alloy
Product Category
Straight Line
Strength Rating - Ultimate Body
8000 lb
Style
ASOD
Type
Bolted
U-Bolts
1
UPC
096359396604
Diameter - Bolt
0.5 in
Diameter - Pin
0.625 in
Dimensions
10.655 in x 3.417 in x 5.000 in
Height
5 in
Length
10.655 in
Weight
2.4 lb
Width
3.417 in
Conductor Diameter - Maximum
0.89
Conductor Diameter - Minimum
0.25
Conductor Diameter Range
0.25 - 0.89
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Strength Rating - Ultimate Body
8000 lb
Pallet Quantity
450