HUBBELL
Deadend, Straight line, Spring Loaded, Side Opening, 3/0 (7 STR) - 556 (37 STR) AL, 2/0 (6/1) - 556 (18/1) ACSR
Image of ADEZ88N Deadend, Straight line, Spring Loaded, Side Opening, 3/0 (7 STR) - 556 (37 STR) AL, 2/0 (6/1) - 556 (18/1) ACSR
Buy America(n) Qualified

Deadend, Straight line, Spring Loaded, Side Opening, 3/0 (7 STR) - 556 (37 STR) AL, 2/0 (6/1) - 556 (18/1) ACSR

Brand: ANDERSON

Catalog ID: ADEZ88N

Deadend, Straight line, Spring Loaded, Side Opening, 3/0 (7 STR) - 556 (37 STR) AL, 2/0 (6/1) - 556 (18/1) ACSR, Conductor Range 0.44 - 0.88 in, Fitting: None.

For distribution and light transmission construction with all aluminum, ACSR or aluminum alloy conductor. The spring loaded keeper permits easy conductor insertion and lower installation cost

  • Captive hardware to prevent disassembly
  • pivoting spring loaded keeper for easy conductor insertion
  • Add "S" for Socket or "C" for Clevis Fitting Options

General

Catalog Number

ADEZ88N

Fitting Type

None

Material

Aluminum

Material - Body

356 T6 Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

356 T6 Aluminum Alloy

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Ductle Iron, Galvinized

Material - Spring (on Eyestem)

Stainless Steel

Product Category

Straight Line

Strength Rating - Ultimate Body

10000 lb

Style

ADEZ

Type

Bolted

U-Bolts

2 in

UPC

096359281191

Dimensions

Diameter - Bolt

0.5 in

Diameter - Pin

0.625 in

Dimensions

11.402 in x 4.389 in x 5.250 in

Height

5.25 in

Length

11.402 in

Weight

3 lb

Width

4.389 in

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Osprey-556.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

0.88

Conductor Diameter - Minimum

0.44

Conductor Diameter Range

0.44 - 0.88

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Force Related

Strength Rating - Ultimate Body

10000 lb

Logistics

Pallet Quantity

300