HUBBELL
Deadend, Straight line, Spring Loaded, Side Opening, #4 (7 STR) - 3/0 (7 STR) AL, #6 (6/1) - 2/0 (6/1) ACSR
Image of ADSO46N Deadend, Straight line, Spring Loaded, Side Opening, #4 (7 STR) - 3/0 (7 STR) AL, #6 (6/1) - 2/0 (6/1) ACSR

Deadend, Straight line, Spring Loaded, Side Opening, #4 (7 STR) - 3/0 (7 STR) AL, #6 (6/1) - 2/0 (6/1) ACSR

Brand: ANDERSON

Catalog ID: ADSO46N

Deadend, Straight line, Spring Loaded, Side Opening, #4 (7 STR) - 3/0 (7 STR) AL, #6 (6/1) - 2/0 (6/1) ACSR, Conductor Range 0.18 - 0.46 in, Fitting: None.

For distribution and light transmission construction with all aluminum, ACSR or aluminum alloy conductor. The spring loaded keeper permits easy conductor insertion and lower installation cost

Add "S" for socket or "C" for Clevis fitting options

General

Catalog Number

ADSO46N

Fitting Type

None

Material

Aluminum Alloy

Material - Body

356 T6 Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

356 T6 Aluminum Alloy

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Ductle Iron, Galvinized

Material - Spring (on Eyestem)

Stainless Steel

Product Category

Straight Line

Strength Rating - Ultimate Body

15000 lb

Style

ADS

Type

Bolted

U-Bolts

1 in

UPC

096359281245

Dimensions

Diameter - Bolt

0.5 in

Diameter - Pin

0.625 in

Dimensions

8.500 in x 3.250 in x 2.750 in

Height

2.75 in

Length

8.5 in

Weight

1.2 lb

Width

3.25 in

Conductor Related

Conductor Diameter - Maximum

0.46

Conductor Diameter - Minimum

0.18

Conductor Diameter Range

0.18 - 0.46

Force Related

Strength Rating - Ultimate Body

15000 lb

Logistics

Pallet Quantity

1200