
Brand: ANDERSON
Catalog ID: ADEZ70N
For distribution and light transmission construction with all aluminum, ACSR or aluminum alloy conductor. The spring loaded keeper permits easy conductor insertion and lower installation cost
Catalog Number
ADEZ70N
Fitting Type
None
Material
Aluminum Alloy
Material - Body
356 T6 Aluminum Alloy
Material - Hardware
Galvanized Steel
Material - Keeper
356 T6 Aluminum Alloy
Material - Pin (Cotter)
Stainless Steel
Material - Socket and Clevis
Ductle Iron, Galvinized
Material - Spring (on Eyestem)
Stainless Steel
Product Category
Straight Line
Strength Rating - Ultimate Body
9000 lb
Style
ADEZ
Type
Bolted
U-Bolts
2 in
UPC
096359612612
Diameter - Bolt
0.375 in
Diameter - Pin
0.625 in
Dimensions
10.347 in x 3.647 in x 4.500 in
Height
4.5 in
Length
10.347 in
Weight
1.6 lb
Width
3.647 in
Conductor Diameter - Maximum
0.7
Conductor Diameter - Minimum
0.31
Conductor Diameter Range
0.31 - 0.7
Conductor Type
Strength Rating - Ultimate Body
9000 lb
Pallet Quantity
800