HUBBELL
Deadend, Straight line, Stirrup Clamp, AAC, AAAC, ACAR, ACSR, Conductor Range 0.46 - 0.7 in, Fitting: None
Image of ADES70N Deadend, Straight line, Stirrup Clamp, AAC, AAAC, ACAR, ACSR, Conductor Range 0.46 - 0.7 in, Fitting: None

Deadend, Straight line, Stirrup Clamp, AAC, AAAC, ACAR, ACSR, Conductor Range 0.46 - 0.7 in, Fitting: None

Brand: ANDERSON

Catalog ID: ADES70N

Deadend, Straight line, Stirrup Clamp, AAC, AAAC, ACAR, ACSR, Conductor Range 0.46 - 0.7 in, Fitting: None

For distribution construction with all aluminum, ACSR or aluminum alloy conductor. This clamp is a combination deadend and stirrup or tap clamp. The stirrup permits tapping energized conductors without arching damage to the conductor. Material and installation costs are less with the ADES combination clamp than with other equivalent methods of deadending and tapping a conductor.

Add "S" for socket OR "C" for clevis fitting options

General

Catalog Number

ADES70N

Fitting Type

None

Material

Aluminum

Material - Body

356 T6 Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

356 T6 Aluminum Alloy

Product Category

Straight Line

Strength Rating - Ultimate Body

8000 lb

Style

ADES

Type

Bolted

U-Bolts

2 in

UPC

096359281047

Dimensions

Clevis Opening

0.75 in

Diameter - Bolt

0.5 in

Diameter - Pin

0.625 in

Dimensions

11.750 in x 5.000 in x 5.000 in

Height

5 in

Length

11.75 in

Take Up

0 in

Weight

2.94 lb

Width

5 in

Electrical Ratings

Voltage Application

Standard

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

0.7

Conductor Diameter - Minimum

0.46

Conductor Diameter Range

0.46 - 0.7

Force Related

Strength Rating - Ultimate Body

8000 lb

Logistics

Pallet Quantity

180