HUBBELL
Image of ADET75 Deadend Thimble

Deadend Thimble

Brand: ANDERSON

Catalog ID: ADET75

Deadend Thimble, Aluminum, #6 - 336.4 ACSR, 3/16 - 5/16 Guy Wire

Provides a convenient and efficient means for loop deadending of steel static wire and bare or insulated aluminum or copper phase wires. Magnetic induction heating will occur.

For loop deadending static wire and bare or insulated aluminum or copper phase wires, Magnetic induction heating will occur

General

Catalog Number

ADET75

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

#302 Stainless Steel

Product Category

Thimble Type

Strength Rating - Eye

6000 lb

Strength Rating - Thimble

10000 lb

Style

ADET

Type

Bolted

UPC

096359281054

Dimensions

Dimensions

4.750 in x 4.000 in x 2.000 in

Height

2 in

Length

4.75 in

Nominal Guy Wire Size

0.19-0.31 in

Weight

0.9 lb

Width

4 in

Conductor Related

Conductor Diameter - Maximum

.3125 in

Conductor Diameter - Minimum

.1875 in

Conductor Diameter Range

.1875 - .3125

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Force Related

Strength Rating - Eye

6000 lb

Strength Rating - Thimble

10000 lb

Logistics

Pallet Quantity

648