

Brand: Hubbell Wiring Device-Kellems
Catalog ID: ATB
Standard Product
Accessory Type
T Bar Assembly
Catalog Number
ATB
Construction
Fabricated
Insulation
Insulated Conductors
Item Type
Service Pole Accessory
Material
Steel
OEM Brand Name
Hubbell Wiring Device-Kellems
Product Family
Accessories
UPC
783585512907
Weight
0.9 lb
Width
3.6 in
Conductor Type
Copper
Industry Standard(s)
UL Listed
Non Hazardous Location
Non-Hazardous
Carton Quantity
1
Pallet Quantity
450