HUBBELL
Image of DC25F12 Deluxe Cord Grip, 0.250-0.375", 1/2" w/ Mesh
Image of DC25F12 Deluxe Cord Grip, 0.250-0.375", 1/2" w/ Mesh

Deluxe Cord Grip, 0.250-0.375", 1/2" w/ Mesh

Brand: Bryant

Catalog ID: DC25F12

Deluxe Cord Grip, Straight Female, .250-.375", 1/2" With Mesh

  • .250-.375"
  • 1/2" With Mesh

Standard Product

General

Application

Straight Female

Catalog Number

DC25F12

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Bryant

Product Family

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

1/2 NPT

Type

Straight Female Thread

UPC

781786243385

Dimensions

Thread Size

1/2 NPT

Conductor Related

Cable Diameter Range

0.250 in-0.375 in

Number of Conductors

Jacketed UL Listed Cable Only

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

5