HUBBELL
Image of DC37F34 Deluxe Cord Grip, Straight Female, .375-.500", 3/4" With Mesh
Image of DC37F34 Deluxe Cord Grip, Straight Female, .375-.500", 3/4" With Mesh

Deluxe Cord Grip, Straight Female, .375-.500", 3/4" With Mesh

Brand:

Bryant

Catalog ID:

DC37F34

Deluxe Cord Grip, Straight Female, .375-.500", 3/4" With Mesh

  • .375-.500"
  • 3/4" With Mesh

Product details

General

Application

Straight Female

Catalog Number

DC37F34

EU RoHS Indicator

No

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Bryant

Series

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

3/4 NPT

Type

Straight Female Thread

UPC

781786243460

Conductor Related

Cable Diameter Range

0.375 in-0.500 in

Number of Conductors

Jacketed UL Listed Cable Only

Logistics

Carton Quantity

5

Resources and downloads