

Brand: Bryant
Catalog ID: DC1933
Standard Product
Application
Straight Male
Catalog Number
DC1933
Material
Aluminum Fitting, Stainless Steel Mesh
Material - Mounting Hardware
Locknut or Tapped Opening
OEM Brand Name
Hubbell Bryant
Product Family
Deluxe Cord Grips
Style
For Insulated Cables
Temperature Rating
Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Thread Size
3 NPT
Type
Straight Male Thread
UPC
781786243057
Thread Size
3 NPT
Cable Diameter Range
1.937 in-2.062 in
Number of Conductors
Jacketed UL Listed Cable Only
Temperature Rating
Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)