HUBBELL
Image of DC2313 Deluxe Cord Grip, Straight Male, 2.312-2.437", 3" With Mesh
Image of DC2313 Deluxe Cord Grip, Straight Male, 2.312-2.437", 3" With Mesh

Deluxe Cord Grip, Straight Male, 2.312-2.437", 3" With Mesh

Brand: Bryant

Catalog ID: DC2313

Deluxe Cord Grip, Straight Male, 2.312-2.437", 3" With Mesh

  • 2.312-2.437"
  • 3" With Mesh

Standard Product

General

Application

Straight Male

Catalog Number

DC2313

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Bryant

Product Family

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

3 NPT

Type

Straight Male Thread

UPC

781786243118

Dimensions

Thread Size

3 NPT

Conductor Related

Cable Diameter Range

2.312 in-2.437 in

Number of Conductors

Jacketed UL Listed Cable Only

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)