

Brand: Hubbell Wiring Device-Kellems
Catalog ID: KP2162GY
Standard Product
Application
2) Jack Openings
Catalog Number
KP2162GY
Color
Gray
Construction
Molded
Cover Type
Removable
Item Type
Raceway Box Plates
Material
Non-Metallic
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Product Family
PT1;PP1;PL1;Non Metallic PlugTrak;PW1;PW2;PB2;PB3;PS3
Specifications
Style
Jack Openings(2)
Sub Brand
KP Face Plates
Type
Cover Plates
UPC
783585337739
Weight
0.15 lb
Industry Standard(s)
UL
Non Hazardous Location
Non-Hazardous
Number of Gang(s)
1-Gang
Carton Quantity
10