HUBBELL
DF-150 - 1-1/2" Hub Deflection Fitting, Cast Zinc Alloy Coupling & Silicone Rubber Sleeve Allows 3/4" Lateral Mvmnt & 30° Deflection
Image of DF-150 DF-150 - 1-1/2" Hub Deflection Fitting, Cast Zinc Alloy Coupling & Silicone Rubber Sleeve Allows 3/4" Lateral Mvmnt & 30° Deflection

DF-150 - 1-1/2" Hub Deflection Fitting, Cast Zinc Alloy Coupling & Silicone Rubber Sleeve Allows 3/4" Lateral Mvmnt & 30° Deflection

$858.75 USD

Brand: Killark

Catalog ID: DF-150

1-1/2" Hub Deflection Fitting, With Casted ZA12 Zinc Alloy Couplings and Silicone Rubber Sleeve to Allow 3/4" Laterial Movement and 30° Deflection

  • Durable ZA12 zinc alloy End couplings with standard tapered threads for rigid or IMC conduit
  • Stainless steel lap bands for superior corrosion resistance and to ensure fastened strength
  • Silicone Rubber sleeve for high UV and environmentally corrosion resistance
  • Tinned braided copper grounding straps for electrical continuity
  • Rain, water and concretetight

DF Series Deflection fittings compensate any directional movement between two conduit joints. These fittings can withstand sporadic vibrations channeled by rotating equipment or vehicular traffic. The DF series allow for a ¾” contraction and extension movement as well as a 30° angular deflection to any direction and still maintain its structural integrity

General

Catalog Number

DF-150

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Zinc Alloy, ZA12

Series

DF Series

Type

Deflection

UPC

783936155531

Dimensions

Hub Size

1-1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer