HUBBELL
Image of RAY600PW Dimmer, Toggle,Single Pole, 600W 120V AC, White
Image of RAY600PW Dimmer, Toggle,Single Pole, 600W 120V AC, White
Discontinued

Dimmer, Toggle,Single Pole, 600W 120V AC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RAY600PW

Switches and Lighting Controls, Dimmer, Toggle, Single Pole, 600W 120V AC, White

  • No Neutral Required
  • Low End Adjustment for Fine Tuning
  • Traditional Toggle Styling Available

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RAY600PW

Color

White

Construction

Metal Strap, Polycarbonate Front

Environmental Conditions

Indoor Use Only

Number of Gang(s)

1-Gang

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Toggle Preset Dimmers
  • Termination - Single Pole

Style

Toggle Dimmer

Type

Incandescent

UPC

883778116803

Dimensions

Depth

1.3 in

Height

4.1 in

Weight

0.2 lb

Width

2.2 in

Electrical Ratings

Amperage Rating

5 A

Current Amperage Description

5 A

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Wattage

600 W

Conductor Related

Number Of Poles

Single Pole

Certifications And Compliance

Environmental Conditions

Indoor Use Only

Industry Standard(s)

UL Listed

Operational

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical

Logistics

Carton Quantity

6