HUBBELL
Image of KP1GY Din Rail Utility Box, Device Plate, Toggle Opening, Gray

Din Rail Utility Box, Device Plate, Toggle Opening, Gray

Brand: Hubbell Premise Wiring

Catalog ID: KP1GY

Din Rail Utility Box, Device Plate, Toggle Opening, Gray.

  • It provides utility power to any control cabinet
  • Optional auxiliary contacts for feed through capability
  • Pre-wired "kits" are available for end-user customization

Standard Product

General

Application

1) Toggle

Catalog Number

KP1GY

Color

Gray

Construction

Molded

Cover Type

Removable

EU RoHS Indicator

Contact Manufacturer

Item Type

Raceway Box Plates

Material

Non-Metallic

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

  • PT1
  • PP1
  • PL1
  • Non Metallic PlugTrak
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3

Style

Toggle Opening

Sub Brand

KP Face Plates

Type

For Raceway Boxes

UPC

783585335414

Dimensions

Height

2.54 in

Weight

0.05 lb

Width

3.31 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL

Non Hazardous Location

Non-Hazardous

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

10