HUBBELL
Image of C4032067 Disconnect Extension Section 1.5 in (38 mm) X 8 ft (2.4 m)
Image of C4032067 Disconnect Extension Section 1.5 in (38 mm) X 8 ft (2.4 m)

Disconnect Extension Section 1.5 in (38 mm) X 8 ft (2.4 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4032067

SECTIONAL STICK EXTENSION 1.5IN X 8FT, Non-conductive splices snap together for just the right job length. Compact fittings interchange on orangeEpoxiglas® insulated sections, store in limited space. For quick assembly and long life, metal buttons are rounded and springs of stainless steel. Silicone coating and gloss finish seal out moisture. Base cap included with top sections.

  • Tested per OSHA & ASTM F711
  • Non-conductive splices snap together for just the right job length
  • Compact fittings interchange on orangeEpoxiglas® insulated sections
  • Easily store in limited space
  • Rounded metal buttons and stainless-steel springs for long life
  • Silicone coating and gloss finish seal out moisture
  • Base cap included with top sections
  • Extension Sections (Both Sizes: 4', 6', 8' and 10' lengths, with female fitting at top and male fitting at bottom)

Product details

General

Catalog Number

C4032067

EU RoHS Indicator

No

Storage Bag Included?

P620-8 (Bag not included. Must be ordered separately.)

Style

Extension Section; Male & Female Ends

UPC

096359019824

Dimensions

Dimensions

103.0 in x 2.38 in x 2.38 in

Dimensions Metric

261.6 mm x 6.0 mm x 6.0 mm

Height

2.38 in

Height Metric

6 mm

Length

103 in

Length Metric

261.6 mm

Weight

7 lb

WeightMetric

3.2 kg

Width

2.38 in

WidthMetric

6 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads