HUBBELL
Image of H304614 Disconnect Stick 1.25 in (32 mm) x 10 ft (3.0 m)
* Representative image
Image of H304614 Disconnect Stick 1.25 in (32 mm) x 10 ft (3.0 m)
Buy America(n) Qualified

Disconnect Stick 1.25 in (32 mm) x 10 ft (3.0 m)

Brand: Chance Lineman Tools & Equipment

Catalog ID: H304614

DISCONNECT STICK - 1.25IN X 10FT, Disconnect sticks provide insulation for linemen in opening and closing disconnect switches and cutouts. They are also used for installing and removing open-link fuse links. Poles are made of Epoxiglas ™ NEMA-standard heads of cast bronze are of three types — switch head, disconnect head, or spliced disconnect head.

  • Provide insulation for linemen in opening and closing disconnect switches and cutouts
  • Also used for installing and removing open-link fuse links
  • Poles are made of Epoxiglas â„¢
  • NEMA-standard heads of cast bronze
  • Available in three types: switch head, disconnect head, or spliced disconnect head

Product details

General

Catalog Number

H304614

EU RoHS Indicator

No

Storage Bag Included?

P643-10 (Bag not included. Must be ordered separately.)

Style

1.25" (32 mm) Switch Stick Head

UPC

096359039983

Dimensions

Dimensions

123.0 in x 4.5 in x 4.5 in

Dimensions Metric

3.1 m x 11.4 mm x 11.4 mm

Height

4.5 in

Height Metric

11.4 mm

Length

123 in

Length Metric

3.1 m

Weight

10 lb

WeightMetric

4.5 kg

Width

4.5 in

WidthMetric

11.4 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads