HUBBELL
Image of H30465 Disconnect Stick 1.25 in (32 mm) x 4 ft (1.2 m)
* Representative image
Image of H30465 Disconnect Stick 1.25 in (32 mm) x 4 ft (1.2 m)

Disconnect Stick 1.25 in (32 mm) x 4 ft (1.2 m)

Brand: Chance Lineman Tools & Equipment

Catalog ID: H30465

DISCONNECT STICK-1.25IN X 4FT -FG HEAD, Disconnect sticks provide insulation for linemen in opening and closing disconnect switches and cutouts. They are also used for installing and removing open-link fuse links. Poles are made of Epoxiglas ™ NEMA-standard heads of cast bronze are of three types — switch head, disconnect head, or spliced disconnect head.

  • Provide insulation for linemen in opening and closing disconnect switches and cutouts
  • Also used for installing and removing open-link fuse links
  • Poles are made of Epoxiglas â„¢
  • NEMA-standard heads of cast bronze
  • Available in three types: switch head, disconnect head, or spliced disconnect head
  • Provides additional insulation required when bus and disconnect switch spacings are confined, as in indoor substations

Product details

General

Catalog Number

H30465

EU RoHS Indicator

No

Storage Bag Included?

P643-4 (Bag not included. Must be ordered separately.)

Style

1.25" (32 mm) Fiberglass Head

UPC

096359040095

Dimensions

Dimensions

54.0 in x 4.38 in x 4.38 in

Dimensions Metric

1.3 m x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

54 in

Length Metric

1.3 m

Weight

1.1 lb

WeightMetric

0.5 kg

Width

4.38 in

WidthMetric

11.1 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads