HUBBELL
Image of H304612 Disconnect Stick 1.25 in (32 mm) x 6 ft (1.8 m)
* Representative image
Image of H304612 Disconnect Stick 1.25 in (32 mm) x 6 ft (1.8 m)
Buy America(n) Qualified

Disconnect Stick 1.25 in (32 mm) x 6 ft (1.8 m)

Brand: Chance Lineman Tools & Equipment

Catalog ID: H304612

DISCONNECT STICK - 1.25IN X 6FT, Disconnect sticks provide insulation for linemen in opening and closing disconnect switches and cutouts. They are also used for installing and removing open-link fuse links. Poles are made of Epoxiglas ™ NEMA-standard heads of cast bronze are of three types — switch head, disconnect head, or spliced disconnect head.

  • Provide insulation for linemen in opening and closing disconnect switches and cutouts
  • Also used for installing and removing open-link fuse links
  • Poles are made of Epoxiglas â„¢
  • NEMA-standard heads of cast bronze
  • Available in three types: switch head, disconnect head, or spliced disconnect head

Product details

General

Catalog Number

H304612

EU RoHS Indicator

No

Storage Bag Included?

P643-6 (Bag not included. Must be ordered separately.)

Style

1.25" (32 mm) Switch Stick Head

UPC

096359039945

Dimensions

Dimensions

76.2 in x 4.25 in x 4.25 in

Dimensions Metric

1.9 m x 10.8 mm x 10.8 mm

Height

4.25 in

Height Metric

10.8 mm

Length

76.2 in

Length Metric

1.9 m

Weight

4 lb

WeightMetric

1.8 kg

Width

4.25 in

WidthMetric

10.8 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads