HUBBELL
Image of H304622 Disconnect Stick 1.5 in (38 mm) x 6 ft (1.8 m)
* Representative image
Image of H304622 Disconnect Stick 1.5 in (38 mm) x 6 ft (1.8 m)

Disconnect Stick 1.5 in (38 mm) x 6 ft (1.8 m)

Brand: Chance Lineman Tools & Equipment

Catalog ID: H304622

DISCONNECT STICK - 1.5IN X 6FT 1IN, Disconnect sticks provide insulation for linemen in opening and closing disconnect switches and cutouts. They are also used for installing and removing open-link fuse links. Poles are made of Epoxiglas ™ NEMA-standard heads of cast bronze are of three types — switch head, disconnect head, or spliced disconnect head.

  • Provide insulation for linemen in opening and closing disconnect switches and cutouts
  • Also used for installing and removing open-link fuse links
  • Poles are made of Epoxiglas â„¢
  • NEMA-standard heads of cast bronze
  • Available in three types: switch head, disconnect head, or spliced disconnect head

Product details

General

Catalog Number

H304622

EU RoHS Indicator

No

Storage Bag Included?

P643-6 (Bag not included. Must be ordered separately.)

Style

1.5" (38 mm) Disconnect Head

UPC

096359040064

Dimensions

Dimensions

78.0 in x 4.38 in x 4.38 in

Dimensions Metric

1.9 m x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

78 in

Length Metric

1.9 m

Weight

2.2 lb

WeightMetric

1 kg

Width

4.38 in

WidthMetric

11.1 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads