HUBBELL
Image of 50003D Disconnect Switches, Three Pole, 40A 600V AC, Black
Image of 50003D Disconnect Switches, Three Pole, 40A 600V AC, Black

Disconnect Switches, Three Pole, 40A 600V AC, Black

Brand:

Bryant

Catalog ID:

50003D

Disconnect Switches, Three Pole, 40A 600V AC, Black

  • 40A 600V AC
  • Black

Product details

General

Catalog Number

50003D

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Open Switch

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3 Pole

OEM Brand Name

Hubbell Bryant

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Series

Standard Toggle

Style

Motor Controller/Disconnect

Type

Side Wire

UPC

781786631687

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Three Phase

Voltage Rating

600V AC kV

Voltage Rating Description

600V AC kV

Wattage

30000

Logistics

Carton Quantity

10