Brand: Chance
Catalog ID: T5540196
The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.
Catalog Number
T5540196
Coating
Galvanized Rod, Copper Plate
EU RoHS Indicator
No
Material
Ductile Iron, ASTM A-536
Style
Telephone Company
Type
Cable Route Marker
UPC
096359242123
Distance From Pole
N/A
Length
17 in
Weight
3.78 lb
Buy America(n) Qualified
Contact Manufacturer
Pallet Quantity
160