HUBBELL
Image of PSCA350S Dome Closure 350 All Dielectric - PSCA350S
Image of PSCA350S Dome Closure 350 All Dielectric - PSCA350S
play
Hubbell Power Systems 350 & 570G Fiber Optic Splice Closures

Dome Closure 350 All Dielectric - PSCA350S

Brand: Hubbell Power Systems

Catalog ID: PSCA350S

Dome Closure 350 All Dielectric

Splice closure is factory equipped for butt splice applications in a compact size.

  • Splice capacity: 96 single fusion / 288 mass fusion
  • Backbone cable ports accept up to .625" OD
  • Lateral cable ports accept up to .625" OD
  • Factory equipped for butt splice application
  • Additional cables can be added with cable build out kit

General

Catalog Number

PSCA350S

Diameter - Cable for Backbone Ports - Maximum

0.625"

Diameter - Cable for Laterial Ports - Maximum

0.625"

Number Of Ports

4

Number of Trays - Maximum

4

Single Fusion Splice Capacity - Maximum

96

UPC

096359707707

Dimensions

Diameter - Cable for Backbone Ports - Maximum

0.625"

Diameter - Cable for Laterial Ports - Maximum

0.625"

Dimensions

21.608 in x 8.575 in x 5.963 in

Height

5.963 in

Length

21.608 in

Weight

7 lb

Width

8.575 in

Configuration

Number Of Ports

4

Number of Trays - Maximum

4

Logistics

Pallet Quantity

48

Standard Package

1